IESNA:LM-63-2002
[TEST]P1645474
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4B-730-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 128W 70CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (64) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.07A 128.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18649.7
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 128.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3010.3 2817.0 2689.4 2590.8 2448.7 2386.9 2482.9 2676.3 2947.2 3264.1 3631.0 4022.9 4424.1 4869.9 5288.1 
5794.4 6156.1 6452.0 6679.5 6772.9 6742.6 6482.2 5715.5 5290.7 5048.7 4727.8 4076.9 2960.3 1951.6 1217.8 808.8 
486.6 222.3 131.5 52.6 0.0 0.0 
3010.3 2801.2 2681.5 2580.3 2440.9 2386.9 2489.5 2682.8 2955.1 3269.4 3646.8 4042.7 4438.5 4858.0 5305.2 
5789.1 6192.9 6486.2 6725.5 6822.8 6809.7 6555.9 5839.1 5382.8 5156.6 4837.0 4178.1 3056.3 2017.4 1263.8 840.4 
512.9 252.5 144.7 61.8 0.0 0.0 
3010.3 2819.6 2686.8 2600.0 2477.7 2402.7 2476.4 2648.6 2880.1 3174.7 3532.4 3911.2 4307.0 4731.8 5171.0 
5628.7 6089.0 6496.7 6874.1 7124.0 7217.4 7208.2 6891.2 6270.5 5925.9 5603.7 4956.7 3796.7 2440.9 1524.2 
1014.0 645.7 356.4 236.7 99.9 0.0 0.0 
3010.3 2828.8 2714.4 2635.5 2525.0 2447.4 2473.7 2594.7 2797.3 3043.2 3341.7 3700.7 4066.3 4454.3 4864.6 
5297.3 5779.9 6299.4 6816.3 7262.1 7605.3 7823.6 7881.5 7817.1 7640.8 7301.5 6766.3 5748.4 3733.6 2226.5 
1298.0 824.6 470.8 234.1 88.1 0.0 0.0 
3010.3 2852.5 2739.4 2667.1 2593.4 2522.4 2504.0 2564.5 2693.4 2884.1 3126.0 3403.5 3702.1 4046.6 4425.4 
4805.4 5249.9 5758.9 6332.3 6941.2 7451.5 7868.3 8194.5 8461.5 8717.9 8954.6 9070.4 8653.5 7037.2 4158.4 
1924.0 852.2 453.7 193.3 71.0 1.3 0.0 
3010.3 2886.7 2782.8 2715.7 2673.6 2628.9 2605.2 2627.6 2692.0 2811.7 2976.1 3157.6 3362.8 3608.7 3912.5 
4203.1 4560.8 5002.7 5513.0 6123.2 6743.9 7330.5 7882.8 8408.9 9048.0 9800.3 10628.8 11296.9 11008.8 8714.0 
4716.0 1842.5 641.8 311.7 101.3 2.6 0.0 
3010.3 2916.9 2828.8 2776.2 2753.9 2749.9 2755.2 2774.9 2813.0 2878.8 2987.9 3128.7 3247.0 3357.5 3523.2 
3756.0 4028.2 4367.5 4826.5 5397.2 6079.8 6784.7 7548.8 8311.5 9109.8 10113.2 11253.5 12427.9 12919.7 11657.2 
8861.3 5172.4 1824.1 656.2 247.2 22.4 0.0 
3010.3 2918.2 2832.8 2781.5 2760.4 2760.4 2771.0 2792.0 2828.8 2894.6 3006.4 3144.4 3256.2 3354.9 3512.7 
3737.6 3987.4 4326.7 4784.4 5335.4 6036.4 6759.7 7506.7 8315.5 9109.8 10109.3 11241.6 12433.1 12935.5 11700.6 
9000.7 5532.7 1908.2 673.3 259.1 23.7 0.0 
3010.3 2934.0 2877.5 2844.6 2843.3 2864.3 2903.8 2945.9 2999.8 3069.5 3194.4 3327.2 3385.1 3449.6 3586.3 
3763.9 3994.0 4330.7 4787.0 5344.6 6000.9 6751.8 7547.5 8361.5 9192.7 10142.2 11175.9 12039.9 12172.7 10951.0 
8777.1 5564.3 2251.5 572.1 248.6 34.2 0.0 
3010.3 2972.2 2952.4 2957.7 2991.9 3044.5 3098.4 3157.6 3222.0 3311.5 3431.1 3504.8 3540.3 3611.3 3727.0 
3907.2 4129.5 4522.7 5000.1 5580.0 6342.8 7152.9 8020.9 8963.8 9980.4 11070.7 12041.2 12652.7 12271.4 10784.0 
8453.6 4413.5 1401.9 512.9 223.6 61.8 0.0 
3010.3 3009.0 3026.1 3070.8 3149.7 3251.0 3350.9 3458.8 3573.2 3696.8 3842.8 3920.4 3999.3 4112.4 4271.5 
4493.8 4791.0 5156.6 5598.5 6103.5 6651.9 7264.7 7884.1 8635.1 9397.8 10143.5 10636.7 10663.0 9489.9 7797.3 
5432.7 2275.2 718.1 306.4 113.1 34.2 0.0 
3010.3 3032.7 3065.5 3127.3 3228.6 3344.3 3460.1 3577.1 3690.2 3817.8 3948.0 4000.6 4044.0 4104.5 4175.5 
4276.8 4422.7 4606.9 4843.6 5129.0 5456.4 5806.2 6192.9 6680.8 7191.1 7625.0 7806.5 7605.3 6496.7 5235.5 
3644.2 1567.6 524.7 263.0 128.9 47.3 0.0 
3010.3 3024.8 3069.5 3144.4 3251.0 3365.4 3477.2 3575.8 3660.0 3742.8 3813.8 3813.8 3781.0 3752.0 3707.3 
3667.9 3652.1 3640.2 3621.8 3592.9 3556.1 3514.0 3507.4 3586.3 3734.9 3848.0 3754.7 3316.7 2436.9 1725.4 
1083.7 556.3 322.2 186.7 106.5 42.1 0.0 
3010.3 3064.2 3123.4 3194.4 3285.2 3358.8 3406.2 3425.9 3400.9 3327.2 3203.6 2993.2 2698.6 2342.2 1912.2 
1537.4 1212.5 1002.1 896.9 849.6 824.6 807.5 783.8 766.7 781.2 793.0 764.1 707.5 610.2 506.3 422.2 330.1 238.0 151.2 
82.9 26.3 0.0 
3010.3 3094.5 3148.4 3193.1 3229.9 3231.2 3170.7 3031.3 2798.6 2501.4 2152.8 1749.1 1384.8 1163.9 1058.7 1011.3 
983.7 970.6 967.9 967.9 965.3 954.8 932.4 899.5 868.0 853.5 823.3 756.2 649.7 516.8 411.6 324.8 228.8 136.8 81.5 21.0 
0.0 
3010.3 3107.6 3148.4 3156.3 3127.3 3019.5 2794.6 2501.4 2160.7 1774.1 1450.6 1278.3 1207.3 1174.4 1146.8 1128.4 1125.7 
1134.9 1157.3 1182.3 1207.3 1224.4 1229.6 1208.6 1165.2 1102.1 1010.0 906.1 779.9 611.5 441.9 294.6 196.0 131.5 68.4 13.2 0.0 
3010.3 3120.8 3137.9 3098.4 2974.8 2734.1 2414.6 2060.8 1704.4 1457.1 1366.4 1328.3 1291.4 1255.9 1225.7 1204.6 
1203.3 1233.6 1257.3 1246.7 1246.7 1248.0 1213.9 1144.2 1078.4 1020.5 949.5 858.8 752.2 633.9 484.0 335.4 235.4 148.6 64.4 9.2 
0.0 
3010.3 3108.9 3106.3 3019.5 2807.8 2493.5 2151.5 1803.0 1541.3 1467.7 1447.9 1417.7 1369.0 1309.9 1263.8 1236.2 
1181.0 1104.7 1096.8 1073.1 1023.2 1025.8 1032.4 1045.5 1054.7 1045.5 1025.8 994.2 945.6 861.4 672.0 515.5 363.0 214.4 89.4 5.3 
0.0 
3010.3 3105.0 3083.9 2959.0 2676.3 2342.2 1970.0 1662.3 1550.5 1543.9 1533.4 1500.5 1445.3 1374.3 1302.0 1154.7 
1054.7 989.0 898.2 878.5 874.6 887.7 916.6 937.7 927.2 903.5 873.2 833.8 782.5 718.1 595.7 497.1 397.2 247.2 105.2 5.3 
0.0 
3010.3 3105.0 3076.1 2903.8 2597.4 2231.8 1874.0 1629.4 1599.2 1615.0 1613.6 1584.7 1528.2 1449.3 1267.8 1107.3 
990.3 856.1 807.5 785.1 779.9 785.1 793.0 783.8 739.1 714.1 693.1 664.1 618.1 565.5 487.9 409.0 320.9 222.3 99.9 3.9 
0.0 
3010.3 3078.7 3041.9 2880.1 2534.2 2173.9 1820.1 1620.2 1620.2 1646.5 1654.4 1632.1 1586.0 1487.4 1266.5 1087.6 
921.9 825.9 794.3 799.6 854.8 868.0 786.4 785.1 718.1 708.8 673.3 640.5 601.0 516.8 436.6 349.8 259.1 178.9 73.6 3.9 
0.0 
3010.3 3065.5 3032.7 2865.6 2534.2 2173.9 1820.1 1618.9 1622.9 1650.5 1658.4 1641.3 1596.6 1483.5 1270.4 1079.7 
920.6 823.3 794.3 808.8 885.1 893.0 787.8 794.3 720.7 720.7 674.7 635.2 589.2 499.7 420.8 340.6 243.3 151.2 69.7 3.9 
0.0 
